IESNA:LM-63-2002
[TEST]P953559
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28255
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3315.2 4150.9 4906.4 5491.3 5968.2 6238 6364.9 6410.1 6639.1 7129.2
7938.7 8961.1 9967.4 10771.1 11474.1 12115.8 12521.3 12624.8 12375.4 11743.9
10469.2 8265.4 6822.9 5714.4 4525.8 3183.9 2093 1467.3 1144.9 988.9
897 754 638.8 221.7 107.9 17.5 0
3315.2 4180.1 4942.9 5538 5975.5 6271.6 6423.3 6465.6 6655.2 7097.1
7845.3 8847.3 9834.7 10666.1 11376.4 12018.1 12499.4 12673 12514 11978.7
10914 8877.9 7098.6 5960.9 4786.8 3471.2 2282.6 1540.2 1181.4 1023.9
905.7 765.7 644.7 274.2 115.2 21.9 0
3315.2 4143.6 4891.8 5492.7 5960.9 6300.8 6488.9 6569.1 6717.9 7114.6
7752 8641.7 9589.7 10425.4 11100.7 11640.4 12146.5 12392.9 12330.2 11902.9
11046.7 9648 7690.7 6325.6 5160.2 3885.5 2594.7 1724 1274.7 1058.9
934.9 813.8 697.2 532.4 271.3 32.1 0
3315.2 4143.6 4870 5469.4 5969.7 6353.3 6610 6744.1 6884.2 7190.4
7664.5 8354.3 9174 9960.2 10593.1 11112.4 11548.5 11901.4 11996.2 11856.2
11341.4 10386 9044.2 7455.9 5960.9 4632.2 3239.3 2074 1414.8 1076.4
929.1 806.6 688.4 548.4 385 150.2 0
3315.2 4021.1 4725.6 5341.1 5869 6335.8 6707.7 6954.2 7111.7 7353.8
7747.6 8253.7 8908.6 9575.1 10174.6 10690.9 11110.9 11484.3 11749.7 11821.2
11679.7 11245.1 10402.1 9127.3 7638.2 6117 4557.8 3004.5 1887.3 1266
965.5 857.6 745.3 568.8 383.6 119.6 0
3315.2 3956.9 4592.8 5192.3 5746.5 6259.9 6726.6 7095.6 7346.5 7581.3
7875.9 8298.9 8789 9370.9 9957.2 10540.6 11036.5 11424.5 11717.7 11959.8
12147.9 12085.2 11821.2 11221.8 10186.2 8844.4 7119 5459.2 3671.1 2266.5
1470.2 1004.9 727.8 440.5 221.7 58.3 0
3315.2 3834.4 4387.2 4951.6 5500 6038.2 6557.5 7019.8 7403.4 7711.1
8023.3 8364.5 8739.4 9206.1 9741.4 10348.1 10972.4 11574.7 12108.5 12578.2
13005.5 13475.2 13686.6 13817.9 13788.7 13193.7 12057.5 10247.5 7852.6 5319.2
3070.2 1594.1 813.8 469.6 229 78.8 0
3315.2 3741.1 4184.5 4668.7 5170.4 5644.4 6153.4 6647.9 7123.4 7543.4
7963.5 8352.9 8705.8 9086.5 9486.1 9914.9 10412.3 10975.3 11590.8 12244.2
12957.4 13981.3 14808.2 15312.9 15887.5 16303.2 16357.2 15798.6 14345.9 11994.8
8739.4 5640.1 2874.7 1172.6 418.6 81.7 0
3315.2 3573.3 3885.5 4247.2 4643.9 5063.9 5491.3 5914.3 6332.8 6763.1
7213.8 7630.9 8084.5 8558.5 9051.5 9545.9 10094.3 10709.8 11390.9 12162.5
13063.9 14430.5 15786.9 16716 17901.7 19297.5 20791 21787.2 21574.3 19568.8
15439.8 10009.7 4245.7 1296.6 408.4 84.6 0
3315.2 3544.2 3854.8 4187.4 4562.2 4958.9 5364.4 5768.4 6168 6573.5
6973.1 7387.3 7824.9 8298.9 8789 9298 9863.9 10489.6 11189.7 11987.5
12887.4 14334.2 15700.8 16707.2 17974.7 19495.9 21126.5 22165 21968.1 19835.7
15347.9 9385.5 3596.7 993.2 320.9 72.9 0
3315.2 3433.3 3593.8 3809.6 4070.7 4355.1 4642.4 4944.3 5256.5 5571.5
5889.5 6217.6 6548.7 6898.7 7275 7673.2 8110.8 8606.7 9204.6 9887.2
10718.6 12040 13042 14030.8 15237 16688.3 18050.5 18641.2 18024.2 15671.7
11568.9 6439.3 1856.7 389.4 129.8 29.2 0
3315.2 3351.7 3442.1 3571.9 3751.3 3945.3 4156.7 4374.1 4594.3 4829.1
5058.1 5278.3 5505.9 5731.9 5971.1 6223.5 6488.9 6811.2 7184.6 7668.8
8368.9 9238.2 9830.3 10492.5 11284.5 12147.9 12737.2 12531.5 11501.8 9570.7
6911.9 3536.9 1153.7 344.2 118.1 27.7 0
3315.2 3278.7 3291.9 3351.7 3449.4 3550 3682.7 3814 3943.8 4079.4
4197.6 4304.1 4393 4474.7 4531.6 4568 4604.5 4629.3 4670.1 4764.9
4992.5 5126.7 5151.5 5201 5278.3 5348.3 5157.3 4552 3688.6 2733.2
1858.1 1053 528 223.2 107.9 37.9 0
3315.2 3125.6 3013.3 2954.9 2949.1 2972.4 3011.8 3055.6 3086.2 3105.2
3103.7 3067.2 3010.4 2930.1 2823.7 2693.9 2537.8 2375.9 2227.1 2088.6
1945.7 1818.8 1712.3 1624.8 1548.9 1471.6 1375.4 1245.6 1066.2 825.5
600.9 441.9 306.3 196.9 112.3 32.1 0
3315.2 2984.1 2778.5 2688 2666.2 2685.1 2726 2769.7 2791.6 2785.8
2755.1 2701.2 2622.4 2524.7 2410.9 2294.2 2173.2 2052.1 1932.5 1801.3
1668.5 1548.9 1461.4 1408.9 1388.5 1391.4 1388.5 1347.7 1247 1079.3
821.1 565.9 396.7 261.1 129.8 29.2 0
3315.2 2873.3 2625.3 2527.6 2532 2587.4 2648.7 2688 2690.9 2664.7
2613.6 2540.7 2454.7 2355.5 2250.5 2146.9 2037.5 1922.3 1804.2 1694.8
1611.7 1540.2 1492.1 1461.4 1435.2 1404.5 1356.4 1306.8 1245.6 1147.8
999.1 784.7 514.9 284.4 135.6 29.2 0
3315.2 2766.8 2511.6 2445.9 2486.8 2562.6 2622.4 2651.6 2639.9 2594.7
2524.7 2441.5 2345.3 2250.5 2149.8 2052.1 1985 1904.8 1804.2 1724
1670 1598.5 1486.2 1397.3 1338.9 1282 1223.7 1165.3 1112.8 1064.7
1007.8 915.9 749.7 574.7 336.9 81.7 0
3315.2 2707 2451.8 2415.3 2485.3 2558.2 2618 2635.5 2607.8 2536.3
2450.3 2352.6 2247.6 2154.2 2074 2028.8 1974.8 1919.4 1865.4 1745.8
1639.4 1554.8 1470.2 1391.4 1309.7 1238.3 1168.3 1104.1 1037 959.7
883.9 815.3 714.7 616.9 431.7 167.7 0
3315.2 2655.9 2413.8 2409.5 2486.8 2556.8 2609.3 2615.1 2572.8 2495.5
2397.8 2289.9 2193.6 2104.6 2044.8 1993.8 1928.1 1839.2 1760.4 1665.6
1592.7 1511 1430.8 1357.9 1296.6 1233.9 1166.8 1098.3 1018 929.1
831.3 745.3 634.5 479.8 318 132.7 0
3315.2 2626.8 2394.9 2408 2492.6 2561.1 2607.8 2599.1 2545.1 2453.2
2339.4 2233 2142.5 2074 2041.9 1964.6 1845 1706.5 1651 1604.4
1521.2 1457 1401.6 1319.9 1258.7 1210.6 1147.8 1073.5 984.5 886.8
780.3 733.6 631.5 412.8 300.5 183.8 0
3315.2 2620.9 2383.2 2409.5 2494 2564.1 2606.4 2594.7 2529.1 2425.5
2310.3 2205.3 2116.3 2074 2024.4 1926.7 1751.7 1636.4 1607.3 1550.4
1477.5 1398.7 1324.3 1267.4 1232.4 1201.8 1144.9 1074.9 990.3 892.6
789.1 815.3 650.5 434.6 331.1 122.5 0
3315.2 2620.9 2381.7 2413.8 2495.5 2565.5 2604.9 2599.1 2534.9 2427
2310.3 2203.8 2114.8 2075.5 2020 1920.9 1738.5 1637.9 1614.6 1548.9
1473.1 1387 1325.8 1249.9 1239.7 1201.8 1143.5 1074.9 996.2 891.1
792 803.6 558.6 449.2 326.7 118.1 0
